- 4” aperture, 6” grid width providing sleek lines of light
Specifications
Product Description
Brand Name | Metalux |
Family | RBG LED Series |
Description | 4 3/16" Aperture Slot, 6" grid spacing, 4' length, lumen and CCT selectable, 10% - 100% 0-10V dimming |
Product Details
Lamp Type | LED |
UPC | 080083866465 |
Amperage Rating | .13 at 277V (at 3500K, 4000 Lumens) |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120-227V |
Wattage | 36 W |
Product Weight | 6.68 |
Case Quantity | 1 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |