- Variety of controls and emergency battery pack options in all sizes
- Low profile perfect for renovation or new construction
- Contractor friendly, quick and easy install
- Smooth, uniform, glare-free illumination
- Standard and high efficacy options available
- 3000K, 3500K, 4000k and 5000k CCT
- 80CRI
- 0-10V dimming to 10% standard
Metalux
FPX Configurable Panel
Overview
The FPX provides the high performance and aesthetic appeal of a flat panel while also being optimized for integrated sensors, emergency battery packs and multiple control options. The low-profile design is ideal for shallow plenum grid ceilings or surface mounting. The integrated grid clips enable installation speed and flexibility. FPX is an excellent lighting solution for commercial office spaces, schools, healthcare and retail merchandising areas.