- 2 ft Wire guard
Specifications
Product Description
Brand Name | Metalux |
Family | OHB LED High Bay |
Description | OHB 2-ft wire guard for 9SE, 12SE and 15SE, Unit Pack |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083906260 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.1 |
Case Quantity | 5 |
Pallet Quantity | 230 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |