Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

OHB-24SE-MCL-UNV-L850-CD-U

  • Precision designed optical performance
  • Offered in both standard and high efficacy versions
  • High performance efficacy up to 210 lm/W
  • Efficient 1-for-1 replacement of linear fluorescent & HID fixtures
  • Lumen packages – 12K, 15K, 18K, 24K, 30K, 36K, 48K, 60K
  • Narrow, medium, and wide distribution
  • 3000K, 3500K, 4000k and 5000k CCT
  • 70CRI, 80CRI, and 90CRI options
  • 0-10V dimming standard
OHB-24SE-MCL-UNV-L850-CD-U

OHB-24SE-MCL-UNV-L850-CD-U

Resources

Specifications

Product Description

Brand Name Metalux
Family OHB LED High Bay
Description Optimized LED High Bay, 24K Standard Efficacy Lumens, 80CRI, 5000K, Medium Clear Distribution, 0-10V Dim Driver.

Product Details

Lamp Type LED
UPC 080083902019
Amperage Rating .53 at 277V
Color Temperature Max 5000K
Mounting High Bay
Voltage Rating 120-277V
Wattage 148W
Product Weight 13.0
Case Quantity 1
Pallet Quantity 36
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?