- Precision designed optical performance
Specifications
Product Description
Brand Name | Metalux |
Family | OHB LED High Bay |
Description | Optimized LED High Bay, 24K High Efficacy Lumens, 80CRI, 5000K, Medium Frosted Distribution, 0-10V Dim Driver |
Product Details
Lamp Type | LED |
UPC | 080083151448 |
Amperage Rating | 0.47 A |
Color Temperature Max | 5000K |
Mounting | Suspension/Cable Mount |
Voltage Rating | 120-277V |
Wattage | 132W |
Product Weight | 13.0 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |