- Precision designed optical performance
- Offered in both standard and high efficacy versions
- 0-10V dimming standard
Metalux
OHB-18HE-W-UNV-L850-CD-U
Specifications
Product Description
Brand Name | Metalux |
Family | OHB LED High Bay |
Description | Optimized High Bay, 2-ft, 18,000 lumens, High Efficacy, Wide, Universal Voltage 120-277V, 80CRI 5000K CCT, 0-10V Dimming Driver, Unit Pack. |
Product Details
Lamp Type | LED |
UPC | 080083290369 |
Amperage Rating | 0.38A at 277V |
Color Temperature Max | 5000K |
Mounting | Suspension Mount |
Voltage Rating | 120-277V |
Wattage | 105W |
Product Weight | 13.0 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |