- Precision designed optical performance
- Offered in both standard and high efficacy versions
- High performance efficacy up to 210 lm/W
- Efficient 1-for-1 replacement of linear fluorescent & HID fixtures
- Lumen packages – 12K, 15K, 18K, 24K, 30K, 36K, 48K, 60K
- Narrow, medium, and wide distribution
- 3000K, 3500K, 4000k and 5000k CCT
- 70CRI, 80CRI, and 90CRI options
- 0-10V dimming standard
Metalux
OHB-12SE-W-UNV-L850-CD-U
Specifications
Product Description
Brand Name | Metalux |
Family | OHB LED High Bay |
Description | Optimized LED High Bay, 12K Standard Efficacy Lumens, 80CRI, 5000K, Wide Distribution, 0-10V Dim Driver. |
Product Details
Lamp Type | LED |
UPC | 080083902002 |
Amperage Rating | .28 at 277V |
Color Temperature Max | 5000K |
Mounting | High Bay |
Voltage Rating | 120-277V |
Wattage | 77W |
Product Weight | 10.0 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |