- Precision designed optical performance
Specifications
Product Description
Brand Name | Metalux |
Family | OHB LED High Bay |
Description | OHB, 0-10V dimming driver,12000 Lumens, Medium frosted, 120-277 V, 80CRI, 5000K. |
Product Details
Lamp Type | LED |
UPC | 080083190904 |
Amperage Rating | 0.27A at 277V |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 20 |
Product Weight | 10.0 |
Case Quantity | 1 |
Pallet Quantity | 27 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |