- Precision designed optical performance
- Offered in both standard and high efficacy versions
- High performance efficacy up to 205 lm/W
- Efficient 1-for-1 replacement of linear fluorescent & HID fixtures
- Lumen packages – 12K, 15K, 18K, 24K, 30K, 36K, 48K, 60K, 72K, 90K, 100K
- Narrow, medium, and wide distribution
- 3000K, 3500K, 4000k and 5000k CCT
- 70CRI, 80CRI, and 90CRI options
- 0-10V dimming standard
Metalux
OHB LED High Bay
Overview
OHB (Optimized High Bay) LED High Bay luminaires are designed for a wide variety of applications and mounting heights while delivering a value proposition of industry leading performance and reliability to customers. It’s scalable LED module assembly offers exceptional performance with associated benefits of precision designed optics, energy savings, extended system life, and a reduced carbon footprint. The OHB is an energy-efficient one-for-one replacement of linear fluorescent and HID fixtures and is the ideal linear high bay fixture for use in industrial, manufacturing, and gymnasium applications.
Resources
Spec Sheets
(3)Configurable Spec Sheet
IES and LM79 Files
(1)Videos
(2)Brochures
(1)Installation Instructions
(5)Product Selection Guides
(4)Revit Files
(2)Sell Sheets
(2)Technical Information
(2)Stock Catalog Number (26)
Looking to customize your product?
Lamp Type
Mounting
Voltage rating
Wattage
Filters