- 4', 6' and 8' options with integrated LED and driver combined
- Simple and quick installation = labor savings
- Single 8' acrylic lens (round or trilobe) provides high efficiency
- High performance efficacy up to 168 lumens per watt
- Up to 8800 lumens (4') and 17500 lumens (8')
- DLC Premium for quick ROI, 60% energy savings vs. traditonal sources
- 3000K, 3500K, 4000K and 5000K CCT
- 80CRI standard
- UNV driver with 1% 0-10V dimming standard
Metalux
RSRK LED Recessed Strip Retrofit Kit
Overview
RSRK LED Recessed Strip Retrofit Kits is a series of products developed to convert recessed linear products to LED while improving the lighting in the existing space. The RSRK is engineered for simple and quick installation and offers customers the opportunity to retrofit from fluorescent to LED affordablly and efficiently.