Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Apr 18, 2024

Replace with FM Series

Metalux

FM CCT Select

  • 3 Color Field selectable CCT: 3000K, 4000K and 5000K
  • Perfect for utility or laundry rooms, closets, dormitories & more
  • ENERGY STAR® rated
  • Easy to install. Surface or direct mount to junction box
  • 5-year warranty and long life LEDs
  • Available with either Round or Square low-profile lens options
  • Opal white lens means smooth, glare-free LED illumination
  • 120V, FCC class B residential driver
  • Dimmable using standard 120V dimmer switch
  • Change CCT easily with integrated switch
FM CCT Select

FM CCT Select

Overview

The Metalux FM is an Energy Star LED flushmount with a field selectable CCT switch that enables customization (from warm to bright white) to suit any decor. The FM has a 120V FCC Class B dimming driver, round or square low-profile lens, and LEDs rated for 50,000 hours. The FM LED energy savings is up to 80% over traditional incandescent or fluorescent options. Typical surface mount applications include bedroom, closet, corridor, stairway and utility rooms.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?