- 13 inch width in 2ft and 4ft lengths
- Standard diffused lens provides added protection and glare control
- High performance efficacy up to 143 lm/W
- Efficient 1-for-1 replacement of linear fluorescent and HID fixtures
- Lumen packages – 12K, 18K, 24K and 36K
- Medium distribution
- 4000k and 5000k CCT
- 80CRI standard
- 0-10V dimming standard
Metalux
LHB LED High Bay
Overview
LHB LED Linear High Bay luminaires are designed for a wide variety of applications and mounting heights while delivering an affordable value proposition to customers. It’s full body construction with center driver housing provides durability and thermal control. The LHB comes standard with a diffused lens providing added protection and glare control. The LHB is an energy-efficient one-for-one replacement of linear fluorescent and HID fixtures and is the ideal linear high bay fixture for use in warehousing, manufacturing, gymnasium, and big box/retail applications.