- 4" linear system with superior performance and architectural appeal
- 4' and 8' lengths available with up to 1000 lumens per foot
- Unique endcap simplifies installation in rows or individual mounting
- 14 AWG wires included, 185-555 feet between electrical drops
- UNV 0-10V 1% dimming standard with Lutron and Dali control options
- Up to 121 lumens per watt delivering up to 50% energy savings
- 3000K, 3500K and 4000K CCT at 80 or 90 CRI
- Earthquake clips included with each fixture
- Integrated sensors - Mini-sensor, Wavelinx, Lumawatt Pro
Metalux
RCG LED Series
Overview
The RCG LED series by Metalux provides a simplistic, clean look with uniform illumination making it ideal for any indoor environment. Powered by Eaton’s most advanced linear LED technology, the RCG series delivers outstanding efficacy and can be fitted with standard flush and asymmetric flush lenses. Equipped with a unique endcap, the RCG4 can be row mounted in standard grid ceilings and is ideal for use in schools, offices, healthcare and retail spaces.