Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

LHBS Compact, Full Lens Selectable High Bay

  • Superior performance: Up to 36,000 lumens and 160 lm/W
  • CCT (4000/5000K) and Lumen select for greater flexibility
  • Size to Lumen Select: 13" - 12/18K, 14.2" - 18/24K and 19.7" - 24/36K
  • Full-body, driver channel with diffuse lens
  • Efficient 1-for-1 replacement of linear fluorescent and HID fixtures
  • Optional wire guards, sensors and emergency battery
  • Medium distribution, glare free diffuse lens
  • Multi-volt 120 thru 277V input, 0-10V dimming driver
  • DLC Premium qualified
  • 5-year limited warranty
LHBS Compact, Full Lens Selectable High Bay

LHBS Compact, Full Lens Selectable High Bay

Overview

The new LHBS is a lumen and CCT Select LED lensed high bay luminaire designed for multiple industrial applications. The compact diecast form makes the LHBS both durable and an easy, one-person installation. The LHBS is offered in three sizes with selectable CCT and delivered performance from 12,000 up to 36,000 lumens. The optical lens delivers high efficacy and reduces high angle glare. Use the LHBS as an energy-efficient one-for-one replacement for linear fluorescent and HID fixtures in warehouse, manufacturing, gymnasium, and big box/retail applications.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (8)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?