Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

APVT-S Selectable Vaportite

  • Selectable CCT (3500/4000/5000K) and Lumen select for greater flexibility
  • Two sizes in stock: 4ft - 3/4.5/6,000 and 8ft - 8/10/12,000 lumen
  • Sensor and emergency back-up commercial options available
  • Durable polycarbonate housing with integral metal gear tray
  • High Impact IK07 optical lens and light engine enclosure
  • Stainless steel latches, single conduit hub, and mounting included
  • Multi-volt 120-277V input, 0-10V dimming driver
  • DLC qualified, high-performance efficacy up to 147 lm/W
  • UL wet location and IP65 rated
  • 5-year limited warranty
  • Integrated wireless sensor and control platform enabled using WaveLinx
APVT-S Selectable Vaportite

APVT-S Selectable Vaportite

Overview

The APVTS LED series is contractor grade industrial luminaire that combines the rugged, wet location rated construction of a vaportite with selectable CCT and lumen output. The APVTS comes in 4ft and 8ft sizes, performance up to 11,500 lumen, 120-277V multi-volt input, emergency back-up and sensor options. The linear form, sealed and gasketed housing and high impact polycarbonate lens makes the APVTS fit for interior and exterior applications such as parking garages, canopy, warehouse, and light commercial environments.

Resources

Stock Catalog Number (3)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?