- Available in 4ft nominal lengths
- 110 lm/W efficacy and up to 4000 lumen output
- Ideal for replacing single or two lamp fluorescent fixtures
- Light-weight extruded aluminum chassis and finished endcaps
- Integrated reflector design focuses light where you need it
- 5ft 120V grounded plug-in power cord
- Easy on/off convenience with included pull chain
- 120V, FCC class B, low temperature start, non-dimming driver
- 10” hanging chain, S hooks included for suspension mounting
- 5-year limited warranty
Metalux
APSHP Utility Shoplight
Overview
The Metalux AP Shoplight is an extruded aluminum integrated LED fixture that comes with a 120V grounded cord & plug. The APSHP replaces 2 or 3-lamp fluorescent shoplights or strips, and is well suited for work benches, counters, work-shops, studios, and storage areas where general task lighting is needed. The APSHP includes mounting hardware and on/off pull chain for easy installation and operation. The APSHP is UL-listed with LEDs rated to 50,000 life-hours and backed by a 3-year warranty.