- Ideal for replacing single or two lamp fluorescent wraparound lights
- Prismatic LED blend acrylic lens for general light coverage
- Efficacy up to 115 lm/W saves up to 40% over fluorescent wraps
- Low-profile, post-painted die formed channel (48" L x 5" W x 2.5" H)
- DLC® or Energy-Star compliant and 5-year warranty
- Universal 120-277V input, non-dimming driver
- NEC 410.16 and NFPA 70 code compliant for closet or storage installs
- Surface or chain mount capable, Available in 2ft and 4ft sizes
- 120-277V UNV, FCC class B residential driver
Metalux
4WP3040R
Specifications
Product Description
Brand Name | Metalux |
Family | Metalux WP Series |
Description | 4 Ft, Utility Wrap, LED, 4000K, 80 CRI, 3200 Lumen, 120-277V, 31.3 W |
Product Details
Lamp Type | LED |
UPC | 080083847167 |
Amperage Rating | 0.261 at 120V |
Color Temperature Max | 4000K |
Mounting | Ceiling and Surface |
Voltage Rating | 120-277V |
Wattage | 31.3 W |
Product Weight | 4.54 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |