- Ideal for replacing single or two lamp fluorescent wraparound lights
- Prismatic LED blend acrylic lens for general light coverage
- Efficacy up to 115 lm/W saves up to 40% over fluorescent wraps
- Low-profile, post-painted die formed channel (48" L x 5" W x 2.5" H)
- DLC® or Energy-Star compliant and 5-year warranty
- Universal 120-277V input, non-dimming driver
- NEC 410.16 and NFPA 70 code compliant for closet or storage installs
- Surface or chain mount capable, Available in 2ft and 4ft sizes
- 120V, FCC class B residential driver available
Metalux
Metalux WP Series
Overview
The Metalux WP utility LED wrap light is a DLC compliant fixture designed to retrofit and replace fluorescent wraparound lights. The WP has a compact, low-profile design, prismatic lens and post-painted steel exterior. Standard features include prismatic acrylic lens, surface or suspended mount features, universal voltage cold-start driver, and five year warranty. These features make the WP a combination of quality and value that can be used in most commercial, educational, residential, corridor, stairway, multi-use or utility applications.