Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

McGraw-Edison

GFLD Galleon II Floodlight

  • Choice of 10 IES NEMA type flood optics
  • Lumen packages range from 1,200 to 54,000 (18W - 377W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K CCT and Amber 590nm
  • -40°C to 40°C operating range, optional 50°C high ambient
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 and IK10 rated housing and light square
  • 3G vibration rated
  • Pole, slipfitter, yoke, trunnion, wall, and knuckle mount options
  • Five-year warranty
GFLD Galleon II Floodlight

GFLD Galleon II Floodlight

Overview

The Galleon II Floodlight delivers high-performance optical control in a scalable platform, utilizing 10 NEMA type flood optics and a host of mounting options to solve even the most difficult design challenges. Pristine color rendering and color-over-angle performance set the standard for lighting quality, providing stunning results on every project.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?