- Lumen output of 2,737 to 22,831 in five (5) optical distributions
- Greater than 90% lumen maintenance after 50,000 hours per IESNA TM-21
- IP66 and 3G vibration rated
- Available in 3000K CCT at 80 CRI, and 3500K, 4000K or 5000K at 70 CRI
- Operating temperature range of -40°C to 40°C
- 120-277V 50/60Hz, 347 60Hz or 480V 60Hz operation
- White, Gray, Bronze, Black, Dark Platinum or Graphite Metallic finish
- Surface, conduit, trunnion, wall, pole, or decorative pendant mount
- 5-year warranty
McGraw-Edison
TopTier LED
Overview
The TopTier™ Parking Garage and Canopy luminaire utilizes advanced waveguide technology in a sleek aesthetic to meet even the most stringent design requirements. Patented WaveStream™ technology combines optical precision with visual comfort to provide the highest performance parking garage luminaire available, reducing required fixture counts while achieving maximum uniformity, safety and security.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It NowTalk to the Experts
Count on expert support from our team. They’re industry professionals who can help you make the right choices. They’ll even create a photometric layout so you can visualize your design before you buy. Discover what a difference it makes to consult with an expert.
Get the Details