Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 22, 2025

Replace with TopTier Series

McGraw-Edison

VPL Valet LED

  • One-piece, low-copper, die-cast aluminum housing
  • Formed-aluminum faceplate secured via four stainless steel fasteners
  • Choice of nine high-efficiency, patented AccuLED Optics™
  • Standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Four mounting configurations
  • Five-year warranty
VPL Valet LED

VPL Valet LED

Overview

The Valet LED luminaries features a rugged and low profile housing construction incorporating patent pending, modular LED LightBAR™ technology. Through superior optical control, Valet delivers uniform and energy conscious illumination optimized to improve vehicular movement and pedestrian safety in parking structure applications. UL and cUL listed for wet locations.

Resources

Find product variations

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Want to purchase this product?

Interested in email updates?

Need more information?