Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 16, 2025

Replace with TopTier Series

McGraw-Edison

CNC Concise LED

  • One-piece, low-copper, die-cast aluminum housing
  • Formed-aluminum faceplate secured via four stainless steel fasteners
  • Choice of nine high-efficiency, patented AccuLED Optics™
  • Standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Junction box, wall-mount or surface-mount configurations
  • Five-year warranty
CNC Concise LED

CNC Concise LED

Overview

The Concise™ LED luminaire features a rugged and low profile housing construction incorporating patent pending, modular LED LightBAR™ technology. Through superior optical control, Concise™ delivers uniform and energy conscious illumination optimized to improve vehicular movement and pedestrian safety. UL and cUL listed for wet locations.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?