Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 09, 2023

McGraw-Edison

BSL, BRL Louvered Bollard

  • Rugged cast-aluminum top, louvers, lower housing and base
  • Louvered blades prevent direct light above 90°
  • One-piece tempered glass optical enclosure with optional colors
  • Fully gasketed globe via EPDM material
  • Medium-base porcelain socket for HID lamp sources
  • Base mounts onto foundation with (3) 1/2" x 12-1/2" anchor bolts
  • 24", 28", 32", 36" and 42" heights (round or square)
BSL, BRL Louvered Bollard

BSL, BRL Louvered Bollard

Overview

The McGraw-Edison BSL / BRL Louvered Bollard Series, available in heights from 24" to 42", has crisp, clean lines which blend with any architectural setting. Constructed of seamless, heavy-duty aluminum and finished with a tough TGIC polyester powder coat finish, the McGraw-Edison Louvered Bollard Series is gasketed to seal out external contaminants. U.L. 1598 listed and CSA certified for wet locations. Bollards are designed for walkways, entranceways, drives and other small-area lighting applications where low mounting heights are desirable.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?