- Choice of 17 high-efficiency, AccuLED Optics™
- Lumen packages range from 3,300 – 102,700 (33W – 658W)
- Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT.
- -40°C to 40°C operating range, optional 50°C high ambient
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
- IP66 rated housing and light square
- 3G vibration rated
- Pole, mast-arm, slipfitter or wall-mounted configurations
- Ideal for walkway, roadway, and parking lot light applications
- Five-year warranty
McGraw-Edison
GALN Galleon II
Overview
The Galleon™ II LED area & site luminaire sets the standard for high performance outdoor specification lighting. The most configurable area site solution available, it delivers outstanding performance and scalability for virtually any outdoor walkway, roadway, and parking lot light application. Mounting options include round and square poles, slipfitter, wall, mast arm and architectural upsweep arm, with fixed and adjustable options available.
Watch the Galleon II Webinar
What happens when you take a great product and make it even better?! Learn more about the Galleon II, the most configurable area and site lighting solution available. Explore its scalability for virtually any outdoor parking area, walkway, or roadway application and see how the Galleon II can help reduce energy costs.
Learn MoreOur Industry Experts Are Ready to Help
Count on our experts to help you select the right lighting for your project, ensuring everything is integrated, works together seamlessly, and cuts energy consumption. To help you visualize your design before you buy, they’ll even create a photometric layout for you.
Ask for More InfoLight ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now