Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

McGraw-Edison

GWS Galleon ll Wall Slim

  • Choice of 14 high-efficiency, AccuLED Optics™
  • Lumen packages range from 2,700 – 52,000 (20W – 373W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
  • -40°C to 40°C operating range, optional 50°C high ambient
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Available with up to six Light Squares
  • Five-year warranty
GWS Galleon ll Wall Slim

GWS Galleon ll Wall Slim

Overview

The GWS Galleon Wall Slim features a thin profile available in three housing sizes, offering an impressive range of lumen outputs and optical distributions. With appropriate mounting heights ranging from 8' up to 40', the GWS offers several controls options for standalone or networked configurations.

Looking for inspiration?

Looking for inspiration?

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?