- Single and dual head, 180 degree tilt and 340 degree rotation
- Up to 3000 delivered lumens and 127 Lm/W
- Spot, Medium, Flood and Wide optics, Field interchangeable
- Premium machined aluminum, brass, bronze, copper or stainless steel
- Line voltage. ELV, Triac and 0-10V std. dimming
- Holds up to 2 accessories (lens, louver, filters)
- Integral and remote driver mounting options. Stainless steel hardware
- Stand-alone integral sensor option
Lumiere
Lanterra 1004 LED, Accent and Flood
Overview
Lanterra 1004-A1 (one head) is 4.25” O.D., line voltage Accent Flood light with dimmable LED. It is available with adjustable rear center swivel with lock rotation providing 180 degree tilt and 340 degree rotation. The luminaire comes with various mounting, beam optics. It also comes with various lens, louvers and colors or dichroic filters which can combine upto two at once to create multiple lighting effects. The fixture may be used indoors or outdoors and carries IP66 rating.