- Uplight, Downlight or combination of up and downlight
- Up to 1100 delivered lumens and 110 Lm/W
- Spot, Medium, Flood and Wide optics, Field interchangeable
- Premium machined aluminum, brass, bronze, copper or stainless steel
- Line voltage. ELV, Triac and 0-10V std. dimming
- Holds up to 2 accessories (lens, louver, filters)
- Integral and remote driver mounting options. Stainless steel hardware
- Stand-alone integral sensor option
Lumiere
Lanterra 9002 LED, Wall Mounted Cylinder
Overview
Lanterra 9002-W1 (Up or Down) and 9002-W2 (Up and Down) are small 2.5" O.D., line voltage cylinder fixtures with dimmable LED. The luminiare comes in various mountings, surface mount with integral driver in the housing, remote driver mount with round and square wall plates and square wall integral driver, all of which can be mounted over standard 4 inch j-box. The luminaire also comes with various beam optics. It also comes with various lens, louvers and colors or dichroic filters can be combined up to two at once to create multiple lighting effects. The fixture may be used indoors or outdoors and carries IP66 rating