- Up to 1900 delivered lumens and 103 Lm/W
- Std stem lengths - 6" to 36" - Integral and remote driver mtg.options
- Spot, Medium, Flood and Wide optics, Field interchangeable
- Premium machined aluminum. Stainless steel hardware
- Line voltage. ELV, Triac and 0-10V std. dimming
- Holds up to 2 accessories (lens, louver, filters)
- Stand-alone integral sensor option
Lumiere
Lanterra 1003 LED, Signs
Overview
Lanterra 1003 Sign is a small 2.5” line voltage sign lighting luminaire that attaches to a wall mounted straight arm and is available in aimable single and dual head configurations along with 90 degree elbow options to meet any desired rotation and vertical adjustment required for a project. Multiple standard stem length arms up to 36” are available. The luminaire also comes with various mounting, beam optics. Various lenses, louvers and color or dichroic filters which can combine up to two at once to create multiple lighting effects. The fixture may be used indoors or outdoors and carries IP66 rating.