- Three sizes: 2.5", 3.25", 4.25"
- Single or dual head options with 180-degree tilt and 340-degree rotation
- Specifiable light levels, up to 2600 delivered lumens (110 Lm/W)
- Indoor & Outdoor use with IP66 rating
- Field Interchangeable Optics: Spot, Medium, Flood, and Wide
- 120-277V line voltage input
- Holds up to 2 optical accessories (lens, louver, filters)
Lumiere
Lanterra 1000 Accent & Flood Series
Overview
The Lanterra 1000 Series of Accent & Flood luminaires offer incredible versatility in a highly durable construction to fit a wide range of applications. Available in three sizes 1002 (2.5"), 1003 (3.25"), and 1004 (4.25") the light heads mount via a rear center swivel with a 180° tilt and 340° rotation range allowing you to illuminate each layer of foliage, focal points, and façades in your environment. Specify the mounting option and optics to best fit your application, and fine tune light output with up to two optical accessories at a time.