- Three sizes: 2.5", 3.25", 4.25"
- Single or dual head options with 180-degree tilt and 340-degree rotation
- Up to 2600 delivered lumens (110 Lm/W)
- Indoor & Outdoor use with IP66 rating
- Field Interchangeable Optics: Spot, Medium, Flood, and Wide
- Premium machined aluminum, brass, bronze, copper, or stainless steel construction
- Line voltage compatible
- Holds up to 2 accessories (lens, louver, filters)
Lumiere
Lanterra 1000 Accent & Flood
Overview
The Lanterra Accent & Flood series features line voltage, dimmable LED fixtures available in three sizes: 2.5", 3.25", and 4.25" O.D. These lights are equipped with an adjustable rear center swivel and lock rotation, offering 180-degree tilt and 340-degree rotation. They come with various mounting options, beam optics, and the ability to combine up to two lenses, louvers, or color/dichroic filters for versatile lighting effects. Suitable for both indoor and outdoor use, these fixtures carry an IP66 rating. Models are available with one or two heads.