- 180° Adjustability at the knuckle
- 2700K, 3000K or 3500K or 4000K Color Temperature and Amber (585-595nm)
- Forward/Lateral Throw or Flood Optics with diffuse glass sealed lens
- Patented AccuLED OpticsTM System
- Universal Input LED Driver Included (120 - 277V, 50/60 Hz)
- ELV Dimming or 0-10 Dimming
- IP66 Rated
Lumiere
Eon 303 W2
Overview
The Lumiere Eon LED 303-W2 Wall Mount luminaires provides architectural styling with super bright, energy efficient LEDs. The compact, low profile, machined aluminum construction, with a sealed optical compartment and stainless steel hardware make the EON 303-W2 series impervious to contaminants. The 15.5W luminaire provides both uplight and downlight simultaneously. The Eon wall mount luminaire is ideal for wall/surface or ceiling, and providing illumination for both façade/canopy and perimeter/pathway illumination at the same time. The luminaire may be used indoors or outdoors and carries and IP66 rating.