- Comes in 3 variations; 1 Mini LightBAR™, 2 Mini LightBAR™ or 2 Mini LightBAR™ with simultaneous uplight and downlight
- Adjustable direct or indirect luminaire - 180° Adjustable at knuckle
- 2700K - 4000K CCTs, and Amber option available
- Type II, Type IV or Type V distributions using the patented AccuLED Optics™ System
- Sealed diffuse glass lens or with optional lit-edge feature
- ELV or 0-10 Dimming
- IP66 Rated
Lumiere
Eon 303 Wall
Overview
The Lumière Eon 303 wall mount luminaires provide architectural styling with bright, energy efficient LEDs, tailored to fit your application. The minimalist, low profile design is made from machined aluminum, and paired with a recessed junction box is an IP66 rated fixture that will look and perform great for years. The EON 303 Wall ideal for surface or ceiling, standard or inverted mount for façade/canopy illumination, and perimeter/pathway illumination.