- Adjustable direct or indirect luminaire - 180° Adjustable at knuckle
- 2700K, 3000K or 3500K or 4000K Color Temperature and Amber (585-595nm)
- Forward/Lateral Throw or Flood Optics with diffuse glass sealed lens
- Patented AccuLED OpticsTM System
- Universal Input LED Driver Included (120 - 277V, 50/60 Hz)
- ELV or 0-10 Dimming
- IP66 Rated
Lumiere
Eon 303 W1
Overview
The Lumiere Eon LED 303-W1 Wall Mount Series of luminaires provides architectural styling with super bright, energy efficient LEDs. The compact, low profile, machined aluminum construction, with a sealed optical compartment and stainless steel hardware make the EON 303-W1 series impervious to contaminants. It is available in 8.5W and 15.5W. The Eon wall mount luminaire is ideal for wall/surface or ceiling, and inverted mount for façade/canopy illumination, and perimeter/pathway illumination. The luminaire may be used indoors or outdoors and carries and IP66 rating.