- 180° x 360° Adjustable
- 2700K, 3000K or 3500K or 4000K Color Temperature and Amber (585-595nm)
- Forward/Lateral Throw or Flood Optics with clear glass sealed lens
- Patented AccuLED OpticsTM System
- Universal Input LED Driver Included (120 - 277V, 50/60 Hz)
- ELV or 0-10 Dimming
- IP66 Rated
Lumiere
EON 303 P1
Overview
The Lumiere Eon LED 303-P1 pathway Series of luminaires provides architectural styling with super bright, energy efficient LEDs. The compact, low profile, machined aluminum construction, with a sealed optical compartment and integral recess junction box make the EON 303-P1 impervious to contaminants. It is available in 8.5W. The Eon pathway luminaire is ideal for general ground mount illumination where greater lateral or forward throw illumination is needed. The luminaire may be used indoors or outdoors and carries and IP66 rating.