- Comes with 1 or 2 Mini LightBAR™
- 180° x 360° Adjustable; available in 8.5W and 15.5W
- 2700K - 4000K CCTs, and Amber option available
- Type II, Type IV or Type V distributions using the patented AccuLED Optics™ System
- Sealed diffuse glass lens or with optional lit-edge feature
- ELV or 0-10 Dimming
- IP66 Rated
Lumiere
Eon 303 Accent
Overview
The Lumière Eon 303 Accent luminaires provide architectural styling with bright, energy efficient LEDs, tailored to fit your application. The minimalist, low profile design is made from machined aluminum, contains a sealed optical compartment and mounts to an integral recess junction box creating an IP66 rated fixture that will look and perform great for years. The Eon Accent luminaire is ideal for floodlight illumination of low level signage, building façades, or for ground mount applications where greater lateral or forward throw illumination is needed.