- Full Cut Off Downlight, 24", 36" or 42" height
- 2700K, 3000K, 3500K or 4000K Color Temperature and Amber 585-595nm)
- Type II, Type IV or Type V Optics
- Patented AccuLED OpticsTM System
- Universal Input LED Driver Included (120 - 277V, 50/60 Hz)
- ELV Dimming or 0-10 Dimming
- IP66 Rated
Lumiere
Eon 303 B2
Overview
The Lumiere Eon LED 303-B2 Bollard Series of luminaires provides architectural styling with super bright, energy efficient LEDs. The compact, low profile, machined and extruded aluminum construction, with a sealed optical compartment and stainless steel hardware make the EON 303-B2 impervious to contaminants. The LED bollard provides full cut off downlight via a fixed head and is 30.6W. The Eon B2 bollard luminaire is ideal for pathway or general ground mount illumination where greater lateral or forward throw illumination is needed. Photocell control options are available. The luminaire may be used indoors or outdoors and carries and IP66 rating.