- Full Cut Off Downlight, 12", 24", 36" or 42" height
- 2700K, 3000K or 3500 or 4000K Color Temperature and Amber (585-595nm)
- Type II, Type IV or Type V Optics with clear glass sealed lens
- Patented AccuLED OpticsTM System
- Universal Input LED Driver Included (120 - 277V, 50/60 Hz)
- ELV or 0-10 Dimming
- IP66 Rated
Lumiere
Eon 303 B1
Overview
The Lumiere Eon LED 303-B1 Bollard Series of luminaires provides architectural styling with super bright, energy efficient LEDs. The compact, low profile, machined and extruded aluminum construction, with a sealed optical compartment and stainless steel hardware make the EON 303-B1 impervious to contaminants. The LED bollard provides full cut off downlight via a fixed head and is available in 8.5W and 15.5W. The Eon B1 series bollard luminaire is ideal for pathway or general ground mount illumination where greater lateral or forward throw illumination is needed. Photo cell control and receptacle options are available. The luminaire may be used indoors or outdoors and carries and IP66 rating.