- Includes standard 0.5" NPS threaded mounting-hole
- Made from die-cast aluminum or stainless steel
- Available in multiple finishes (please specify)
Lumiere
Surface/Wall/Tree Mounts
Overview
Lumiere offers a variety of surface, wall, and tree mounting accessories. All are equipped with a standard 0.5-inch NPS threaded mounting hole to accept fixtures with 0.5-inch NPS threaded stems.