Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumiere

GS03-BK

  • Various mounting accessories are available for low-voltage fixtures
  • Some ground spikes include wiring compartment for wire protection
  • Some ground spikes allow higher mounting to rise above foliage
  • Anti-rotation blade
GS03-BK

GS03-BK

Resources

Specifications

Product Description

Brand Name Lumiere
Family Ground Mounts, Glare Shields and Junction Boxes
Description Ground Spike for low voltage fixtures accepts 1/2" NPS hubs, Black

Product Details

Lamp Type N/A
UPC 783363039008
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.543
Case Quantity 1
Pallet Quantity 100
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?