- Various mounting accessories are available for low-voltage fixtures
- Some ground spikes include wiring compartment for wire protection
- Some ground spikes allow higher mounting to rise above foliage
- Anti-rotation blade
Lumiere
GS01
Specifications
Product Description
Brand Name | Lumiere |
Family | Ground Mounts, Glare Shields and Junction Boxes |
Description | Ground Spike accepts 1/2" NPS hubs |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 662400743590 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.21 |
Case Quantity | 10 |
Pallet Quantity | 3780 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |