Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 31, 2025

Lumiere

Westwood 912 Wall Cylinder

  • Single or double source
  • Non-adjustable uplight, downlight, or combination up and down light
  • Precision machined aluminum, brass, bronze, copper or stainless steel
  • Stainless steel hardware
  • Holds up to 3 optical accessories
  • Three-year warranty
Westwood 912 Wall Cylinder

Westwood 912 Wall Cylinder

Overview

The Westwood 912 and 912-2 are ultra-compact wall fixtures for use with line voltage PAR20 halogen lamps. Model 912 provides downlight or uplight by way of its 180° rotational fixture head. Model 912-2 provides combination uplight and downlight. Both models mount over a standard 4-inch J-box and connect directly to 120-volt line voltage. Various lenses, louvers, and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?