- Decorative edge-lit glass block lens
- Patented LumaLevel™ mounting/leveling system
- Machined aluminum housing, cast base
- Includes anchor bolts & template
- Stainless steel hardware
- Three-year warranty
Lumiere
Sedona 1800
Overview
Sedona is a bollard unlike any other. It utilizes a decorative, edge lit glass block lens providing a sleek, contemporary aesthetic and low-glare source of light in an attractive, sculptural form. Lamp source selections include LED, incandescent PAR lamps or low voltage MR16 halogen. Luminaires with a halogen source are available with an integral or remote 12V transformer option. Our patented LumaLevel™ leveling system provides quick installation, easy adjustment, secure mounting and protection from vibration. The Sedona bollards are available in two standard heights of 24" (610mm) and 36" (915mm).