- 340° tilt, 360° rotation
- Integral 12V step-down transformer
- Machined aluminum hood, shroud and stem with spun-aluminum body
- Integral, adjustable glare-control shroud
- Stainless steel hardware
- Holds up to three optical accessories
- Three-year warranty
Your internet browser isn't supported.
Lumiere
Sanibel 301
Overview
Sanibel 301 is a small, line voltage dimmable LED and halogen MR16 luminaire with integral 12V step-down transformer. It features a fully adjustable side swivel stem and built-in adjustable shroud to control glare. Side swivel provides 340° tilt and 360° rotation. Various lenses, louvers and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects.