- Optional straight arm
- Mounting lengths (14”, 18”, 24”, 30” and 36”) with mounting plate
- Precision-machined aluminum standard
- Available in brass, bronze, copper or stainless steel–consult factory
- Adjustable straight arm, pivot system that prevents water intrusion
- Stainless steel hardware
- S.P.S. Siphon Protection System
- Holds up to three optical accessories
- Three-year warranty
Lumiere
Cambria 922, 922-2, 922-CRS
Overview
Cambria 922 series is a small dimmable LED or MR16 low voltage sign lighting luminaire that attaches to a wall mounted straight arm and is available in aimable single and dual head configurations to meet the rotation and vertical adjustment required for any project. Optional 14”, 18”, 24”, 30” or 36” straight arms are available. Various lenses, louvers and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects. Lumiere’s exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.