- 340° tilt, 360° rotation
- Accepts standard Micro-E steel gobos
- Precision-machined from corrosion-resistant aluminum billet
- Integrated heat-sink extends lamp life
- Stainless steel hardware
- Siphon Protection System (S.P.S.)
- Three-year warranty
Lumiere
Cambria 290
Overview
Cambria 290 is an ultra-compact MR16 low voltage image projector. Its low-profile design and rugged construction make it suitable for indoor or outdoor image projection applications. The housing design incorporates an integral heat sink that allows the fixture to run cooler, promoting longer lamp life. It accepts industry standard Micro-E steel gobos and is extremely easy to focus. The fully adjustable mounting stem provides 340° tilt and 360° rotation for easy aiming. Lumiere's exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.