- 340° tilt, 360° rotation
- Precision-machined aluminum, brass, bronze, copper or stainless steel
- Adjustable glare control and lamp shroud
- Integrated heat-sink extends lamp life
- Stainless steel hardware
- Siphon Protection System (S.P.S.)
- Holds up to three optical accessories
- Three-year warranty
Lumiere
Cambria 204
Overview
Cambria 204 is an ultra-compact MR16 low voltage halogen fixture. The housing design incorporates an integral heat sink that promotes longer lamp life. An integral, adjustable lamp shroud provides convection cooling and glare control. It is available with a fully adjustable side swivel stem (204) or adjustable center rear swivel (204-CRS). Various lenses, louvers and color or dichroic filters can be combined - up to three at once - to create multiple lighting effects. Lumiere's exclusive Siphon Protection System (S.P.S.) prevents water from siphoning into the fixture through its own lead wires.