- 340° tilt, 360° rotation
- Precision-machined aluminum, brass, bronze, copper or stainless steel
- Stainless steel hardware
- Siphon Protection System (S.P.S.)
- Holds up to three optical accessories
- Three-year warranty
Lumiere
203-50MR16-12-BK
Specifications
Product Description
Brand Name | Lumiere |
Family | Cambria 203 |
Description | 50W MR16 Side Stem, Black |
Product Details
Lamp Type | MR16 |
UPC | 080083694891 |
Amperage Rating | 0.417 (at 120V) |
Mounting | Surface Mount |
Voltage Rating | 12V |
Wattage | 50W |
Product Weight | 1.14 |
Case Quantity | 1 |
Pallet Quantity | 720 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |