- Available as a fixed uplight or marker light with 1, 2 or 4 openings
- Corrosion-proof, thermoplastic, recessed housing
- Die-cast aluminum inner housing
- Die-cast aluminum or machined brass, bronze or stainless steel trim
- Stainless steel hardware
- Three-year warranty
Lumiere
Boca 650
Overview
The Boca 650 is a tiny 3 5/8" diameter inground luminaire for use in concrete, brick, stone or dirt. The luminaire is available as a fixed uplight or marker light patterned with single, dual or quadruple openings. The non-adjustable beam provides a crisp, white light source for grazing or marking in constricted areas. Available in LED or Halogen (MR11 or T3 bi-pin lamp). LED is available in two wattages, four color temperatures and three different beam spread distributions.