- Non-adjustable uplight
- Temperature reduction lens greatly reduces top lens temperature
- Extruded aluminum recessed housing
- Machined aluminum, brass, bronze, copper or stainless steel trim ring
- Deeply recessed lamp provides for minimal glare
- Stainless steel hardware
- Drive over rated to 5000 lbs.
- Siphon Protection System (S.P.S)
- Three-year warranty
Lumiere
Boca 631
Overview
The Boca 631 is a tiny dual-lens in-ground fixture, 3 inches in diameter, for use with a low-voltage MR16 lamp. The non-adjustable beam provides a crisp, white halogen light source for grazing or uplighting in constricted areas. The dual lens design greatly reduces the top glass temperature and allows for installation in pedestrian areas. Designed for recess mounting in concrete, brick, stone or dirt, it is suitable for drive-over applications.