- Adjustable beam: 22° tilt, 360° rotation
- Stainless steel recessed housing
- Machined aluminum, brass or bronze trim ring
- Stainless steel hardware
- Drive-over rated to 5000 lbs.
- Optional indoor design
- Siphon Protection System (S.P.S.)
- Three-year warranty
Lumiere
Boca 613
Overview
The Boca 613 is a tiny 4-1/2" diameter in-ground fixture for use with a low voltage MR16 lamp. The adjustable lamp assembly provides up to 22° vertical tilt and 360° horizontal rotation for precision uplighting, wall washing or general illumination in constricted areas. Designed for recess mounting in concrete, brick, stone or dirt it is suitable for walk-over and drive-over applications.